证书产品范围:MCB-**, MCBH*-**, MP**-***-**, M2SS*-***-**,M3SS*-***-**, M4SS*-***-**,M2SSK*-***-**,M3SSK*-***-**, MTS*-***-**,MPD*-***-**,MLBL-***,MPE**-***-**, MJS*-***-**,_MP9-****,MPD9-****,PD9-****, MSS9-****, MPE9-****:Ui:690V;Uimp:6kV;Ith:10A;AC-15: 120V/8A, 230V/6A, 400V/4A, 690V/2A;DC-13: 24V/5A, 125V/1.1A, 250V/0.55A;Shell Protection Level: MCB, MLBL: IP20,Other models are installed on specific panels for shell protection level test, and the protection level can reach IP66
CQC证书编号:CQC2008010305274953
符合标准:GB/T 14048.5-2017
有效期至:2030/09/21
原产国:中国
file_copy