PUBLIC
ACS580-01 drives hardware manual, for frames R1 to R9
ID:3AXD50000044832
,PART:1
,REV:G
Polish
For 0.75 to 250 kW, 1.0 to 350 hp drives. --- Applies to the ACS580-01 drives, including the new (2017) R1…R3 frames (see all applicable types in section Ratings on page 160). - Note: The manual does not apply to R0…R3 frames with type codes ACS580-01-: 02A6-4, 03A3-4, 04A0-4, 05A6-4, 07A2-4, 09A5-4, 12A6-4, 017A-4, 025A-4, 032A-4, 038A-4, 045A-4. For these types, see ACS580-01 (0.75 to 250 kW, 1.0 to 350 hp) hardware manual (3AXD50000018826 [English]). --- Safety instructions, operation principle and hardware description, mechanical installation, planning the electrical installation, electrical installation, installation checklist, maintenance and hardware diganostics, technical data, dimension drawings, resistor braking, Safe torque off function, optional I/O extension modules, User's manual, User manual