NETA-21 Remote monitoring tool firmware 3.40. Update to 3.40.0.0.
ID:9AKK108472A0556
,
REV:A
English
NETA-21 firmware release 3.40.0.0, upgrade detectable by versions 2.30 and above using the integrated update checker. Manually installable on firmware 2.00 and later.
EU Declaration of Conformity for Connectivity Edge Gateway EGW-02 according to Radio Equipment Directive 2014/53/EU and RoHS Directive 2011/65/EU with Commission Delegated Directive (EU) 2015/863
ID:3AXD10001893055
,
REV:C
English
EU Declaration of Conformity for Connectivity Edge Gateway with model designation EGW-02 and supplied accessories: External Cellular Antenna model 2J6983Ba, External Bluetooth Antenna model 2J6702B
NETA-21 Remote monitoring tool firmware 3.39. Update to 3.39.0.0.
ID:9AKK108471A1785
,
REV:A
English
NETA-21 firmware release 3.39.0.0, upgrade detectable by versions 2.30 and above using the integrated update checker. Manually installable on firmware 2.00 and later.
The EGW-02 complies with the requirements according to IEC 62443-4-1 and Security Level Capability 2 (SL-C 2) for Host Devices according to IEC 62443-4-2.
NETA-21 Remote monitoring tool firmware 3.38. Update to 3.38.0.0.
ID:9AKK108470A5829
,
REV:A
English
NETA-21 firmware release 3.38.0.0, upgrade detectable by versions 2.30 and above using the integrated update checker. Manually installable on firmware 2.00 and later.
UK Declaration of Conformity for Connectivity Edge Gateway EGW-02 according to Radio Equipment Regulations 2017 No. 1206 and The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations 2012 No. 3032
ID:3AXD10001924244
,
REV:A
English
UK Declaration of Conformity for Connectivity Edge Gateway with model designation EGW-02 and supplied accessories: External Cellular Antenna model 2J6983Ba, External Bluetooth Antenna model 2J6702B
This document is an informative guide intended to assist in achieving a better understanding of cybersecurity, typical cybersecurity challenges, and the measures required to protect the reliability, integrity, and availability of variable speed drive systems against unauthorized access or cyberattacks. The document can be also used as a generic cybersecurity deployment guide for ABB drives and related connectivity products.
Yocto-Meteo Sensor support IPS package rel 1.0-r23.1. Using this package requires an active Remote Support contract. Installable on NETA-21 firmware version 3.10 or later.
ABB AbilityTM digital services for drives - Cloud cybersecurity
ID:9AKK106930A8297
,
REV:D
Polish
Przesyłaniu danych z urządzeń przemysłowych poprzez sieć często towarzyszą obawy dotyczące cyberbezpieczeństwa. W niniejszym dokumencie omówiono przesyłanie scentralizowanych danych do chmury.
Yocto-Meteo Sensor support IPS package rel 1.0-r22.1. Using this package requires an active Remote Support contract. Installable on NETA-21 firmware version 3.10 or later.
The RMDE-01 reliability monitoring device collects operation and fault data from the drive control units and the environmental sensors. The device sends the data to ABB Ability cloud or customer data center.
The RMDE-01 reliability monitoring device collects operation and fault data from the drive control units and the environmental sensors. The device sends the data to ABB Ability cloud or customer data center.
The RMDE-01 reliability monitoring device collects operation and fault data from the drive control units and the environmental sensors. The device sends the data to ABB Ability cloud or customer data center.