PUBLIC
ACH580-01 drives (0.75 to 250 kW, 1 to 350 hp) hardware manual for frames R1-R9
ID:3AXD50000449798
,PART:1
,REV:G
Spanish
For 0.75 to 250 kW, 1 to 350 hp drives. ---- Applies to the ACH580-01 drives, including the new (2018) R1…R3 frames (see all applicable types in section Ratings ). - Note: The manual does not apply to R0…R3 frames with type codes ACH580-01-: 02A6-4, 03A3-4, 04A0-4, 05A6-4, 07A2-4, 09A5-4, 12A6-4, 017A-4, 025A-4, 032A-4, 038A-4, 045A-4. For these types, see ACH580-01 (0.75 to 250 kW, 1 to 350 hp) hardware manual for frames R0-R9 (3AUA0000076331 [English]).--- Safety instructions, operation principle and hardware description, mechanical installation, planning the electrical installation, electrical installation, installation checklist, maintenance and hardware diganostics, technical data, dimension drawings, resistor braking, Safe torque off function, optional I/O extension modules, User's manual, User manual