PUBLIC
ACQ580-01 drives (0.75 to 250 kW, 1.0 to 350 hp) hardware manual for frames R1-R9
ID:3AXD50000044862
,PART:1
,REV:D
English
For 0.75 to 250 kW, 1.0 to 350 hp drives. ---- Applies to the ACQ580-01 drives, including the new (2018) R1…R3 frames (see all applicable types in section Electrical ratings in chapter Technical data ). - Note: The manual does not apply to R0…R3 frames with type codes ACQ580-01-: 02A6-4, 03A3-4, 04A0-4, 05A6-4, 07A2-4, 09A5-4, 12A6-4, 017A-4, 025A-4, 032A-4, 038A-4, 045A-4. For these types, see ACQ580-01 (0.75 to 250 kW, 1.0 to 350 hp) hardware manual for frames R0-R9 (3AXD50000035866 [English]).--- Safety instructions, operation principle and hardware description, mechanical installation, planning the electrical installation, electrical installation, installation checklist, maintenance and hardware diganostics, technical data, dimension drawings, Safe torque off function, optional I/O extension modules, User's manual, User manual