At ABB maximizing up-time and minimizing down-time of our customer’s drive assets is highly important which is why ABB recommends its preventive maintenance and reconditioning services to help control and reduce operating costs associated with drives.
Service Notes - Preventive maintenance and reconditioning for ABB wind turbine converters, ACS800 - Fact File
ID:SP52
,
REV:D
English
ABB recommends regular preventive maintenance of AC drives throughout their lifetime to ensure maximum availability, minimum unplanned repair costs, optimized performance and extended lifetime.
FactFile, Fact File, ABB wind turbine converter service, preventive maintenance ACS800 wind power converter, reconditioning,
Motors and drives in potentially explosive atmospheres - What you need to know
ID:3AUA0000037223
,
PART:1
,
REV:E
English
A potentially explosive atmosphere is defined as a location in which gases, vapors, mist or dust mixed with air can form a flammable mixture. Electrical equipment installed in such locations must be designed and tested in such way that it does not cause arcing or high temperatures that could provide a source of ignition for such a mix. The purpose of this brochure is to provide the reader with basic information on the regulations, standards, definitions and equipment requirements for motors and drives in potentially explosive areas.
ACS880 regenerative drives are suitable for applications with cyclic or continuous braking. Regenerative drives are capable of recovering
braking energy and feeding it back to the network. The drive package includes everything needed for regenerative operation.
Low voltage motors and drives for applications in explosive atmospheres
ID:3AUA0000158367
,
PART:1
,
REV:C
English
Operating processes in explosive atmospheres requires the right mix of motors and drives, as well as adherence to the standards. Everything counts when it comes to understanding what’s needed and how to meet the requirements. Our extensive experience working with explosive atmospheres along with the comprehensive motor and drive testing ensures we can help our customers select the right products to meet their particular Ex requirements.
Case notes - Reduced maintenance costs and energy savings for conveyor belt systems using ABB industrial drives - Fact File
ID:CD67
,
REV:A
English
Electric Power Industry of Serbia (EPS), owner of power plants in Serbia, has improved their conveyor belt system with ABB industrial drives. FactFile, Fact File
Enchanced efficiency in motor-driven mining applications, US
ID:3AUA0000163304
,
REV:A
English
The machines and equipment used in mining must provide reliable, safe and efficient operation in hot, humid and dusty environments. ABB’s low voltage AC drives and high efficiency motors are designed to meet motor-driven application challenges found in the most hostile locations. Together with extensive mining experience and a wide portfolio of life cycle services, ABB is well positioned to tackle the industry’s most demanding situations.
Application notes - AC drives enable precise gas flow and reduce energy consumption of cement ID fans - Fact File
ID:AD12
,
PART:1
,
REV:B
English
For cement quality, the operation of the ID fan plays a very important role. The ID fan sucks air through the kiln and through the preheater tower. When burning, the mix of air and fuel turns into gas. The burning temperature inside the kiln and the temperature in the preheater tower cyclones are kept constant. FactFile