PUBLIC
ACS880-01,-04,-04F,-M04,-11,-31,-14,-34 EU Declaration of Conformity according to Machinery Directive 2006/42/EC
English
Declaration of Conformity according to Machinery Directive 2006/42/EC for ACS880-01,-04,-04F,-M04,-11,-31,-14,-34, listing STO and optional safety functions that are based on FSO-12/21 and FSE-31 and FSPS-21.
- Safe Torque Off
- Safe stop 1, Safe stop emergency, Safely-limited speed, Safe maximum speed, Safe brake control, Prevention of unexpected start-up (with FSO-12 option module, +Q973, encoderless)
- Safe stop 1, Safe stop emergency, Safely-limited speed, Safe maximum speed, Safe brake control, Safe speed monitor, Safe direction, Prevention of unexpected start-up (with FSO-21 and FSE-31 option modules, +Q972 and +L521, encoder supported)
- Safe motor temperature (with FPTC-01 thermistor protection module, +L536)
- Safe stop 1 (SS1-t, with FSPS-21 PROFIsafe module, +Q986)
- Safe stop 1 (SS1-t, with FSCS-21 CIP Safety module, +Q989)